Version Matrix
| xplugin Version | xCore Version | xMate Version | Date |
|---|
| 1.0.2.0 | 3.2.1 and above | 5.0.13.0411 and above | 2026.3.10 |
Major Releases
- 1.0.2.0 Rokae+ plugins released based on xCore 3.2
Version Changes
[1.0.2.6] - 2026-05-21
Release Notes
Changes
- Fixed bug where
disconnectXServiceData for xservice failed to unsubscribe
- Fixed crash that could occur when the right expand panel API (
CreateRightExpandWidget) was used without setting the configuration file
[1.0.2.5] - 2026-05-11
Release Notes
Changes
- Added filter commands before program start and before program stop
Notes
- Upgrade xMate in sync to support these features
[1.0.2.4] - 2026-05-06
Release Notes
Changes
- Changed plugin data path to
xplugins/<plugin name>; xMate updated accordingly
- Fixed duplicate event system registration when multiple plugins register
Notes
- Upgrade xMate in sync to support these features
[1.0.2.3] - 2026-04-24
Release Notes
Changes
- Added event management system